??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23110.0022 Fixed Slot Tenon
HELP_VARIABLE
Company
Halder
Description
EH 23110. - Fixed Slot Tenons, size 22-36
Bill of material
23110.0022 Fixed Slot Tenon
BESTNR
Ref. No.
23110.0022
AUS
Version
Size 22-36
B
T-slot size machine h6
22 mm
SCHR
for screws ISO 1207, ISO 4762
M6x16
G
Weight
53 g
Embedded user actions